IESNA:LM-63-2002
[TEST]P1055218
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DRP-S485D940-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 2, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]4000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]510
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 19.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
560.2 553.8 551.2 546.7 540.3 531.9 522.2 511.3 498.4 484.2
468.8 452.7 434.7 417.3 398.6 379.3 359.3 340 319.4 298.1
277.5 256.9 236.3 215.7 195.1 175.8 155.2 133.3 112.7 92.7
73.4 54.7 37.3 21.9 7.7 0 0
560.2 562.2 556.4 546.7 533.2 515.2 493.9 470.1 444.3 416
386.4 355.5 323.3 292.4 259.5 228.6 197 167.4 137.2 109.5
85 62.5 41.9 29.6 23.2 18 12.2 7.7 4.5 2.6
1.3 0.6 0 0 0 0 0
560.2 554.4 542.2 520.3 490 454.6 416 372.8 325.2 276.9
229.9 186.7 143.6 107.5 75.3 46.4 28.3 22.5 17.4 12.9
9 5.8 3.9 2.6 1.3 1.3 0.6 0.6 0.6 0.6
0.6 0 0 0 0.6 0.6 0
560.2 553.1 531.9 499.1 455.9 406.3 352.2 293.6 233.8 180.3
131.4 90.2 53.4 29 22.5 16.7 12.2 8.4 5.2 3.2
1.9 1.3 1.3 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0
560.2 553.8 531.9 492.6 446.3 390.9 327.8 265.3 204.1 148.8
101.1 61.8 31.6 23.2 17.4 12.9 9 5.8 3.2 1.9
1.3 0.6 0.6 0.6 0 0.6 0 0 0 0
0 0 0 0 0 0 0
